Nick

by Member #226328

Favorited Favorite 0

Everything you would need to make 6 tone generators (pick either speaker or audio jack).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
555 Timer
Retired COM-09273
5.7 6   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3.6 12   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
5.7 6   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
14.7 6   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
11.7 6   
Audio Jack 3.5mm
In stock PRT-08032
9.6 6   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Voltage Regulator - 5V
In stock COM-00107
6.3 6   
Total: 69.75