HPV2013

by Chris S

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
15.8 4   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
12 8   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Crystal 16MHz
In stock COM-00536
4.2 4   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
4.5 15   
LED - Basic Blue 5mm
In stock COM-11372
2.4 4   
LED - Basic Green 5mm
In stock COM-09592
1.8 4   
LED - Basic Yellow 5mm
In stock COM-09594
1.8 4   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
1.8 4   
Capacitor Ceramic 22pF
In stock COM-08571
2.4 8   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Heatsink TO-220
In stock PRT-00121
2.1 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.2
You save:
1.3 (87%)
1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Male
In stock PRT-11476
8.4 8   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
0.95 1   
Cannot be ordered at this time.
Total: 126.53