TFI 1

by Member #416792

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
8.85 3   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
4.5 2   
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
1.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
14.95 1   
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
39.9 2   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
1.9 2   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
1 2   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Total: 358.6