Product | Subtotal | Qty | |
---|---|---|---|
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
Voltage Regulator - 3.3V
COM-00526 |
10.5 | 5 | |
Voltage Regulator - 5V
COM-00107 |
5.25 | 5 | |
XBee 2mW Series 2.5 Chip Antenna
WRL-08691 |
51.9 |
2
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
Barrel Jack to 2-pin JST
TOL-08734 |
3.5 | 1 | |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
3.15 | 3 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
DEV-09473 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
14.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for XBee Module
BOB-08276 |
7 | 2 | |
2mm 10pin XBee Header
PRT-10112 |
4.2 | 4 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
2mm 10pin XBee Socket
PRT-08272 |
4.6 | 4 | |
Mini Pushbutton Switch
COM-00097 |
2.7 | 6 | |
SPDT Slide Switch
COM-09609 |
1.9 | 2 | |
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
6.95 |
1
Cannot be ordered at this time. |
|
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
SEN-10010 |
59.95 |
1
Cannot be ordered at this time. |
|
Total: 283.3 |