Electric Art w/arduino

by SalTheTiller

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Out of stock DEV-11286
74.85 3   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
5.9 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3 2   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
44.85 3   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
14.98 2   
Break Away Headers - Straight
In stock PRT-00116
4.5 3   
Female Headers
In stock PRT-00115
4.5 3   
Breadboard - Small Self-Adhesive
Retired PRT-00137
17.85 3   
Cannot be ordered at this time.
ProtoScrewShield
26 available DEV-09729
44.85 3   
Small Heatsink
In stock PRT-11510
5.85 3   
Theragrip Thermal Tape
In stock PRT-09771
11.85 3   
PIR Motion Sensor
Retired SEN-08630
59.7 6   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
In stock SEN-08958
89.7 6   
JST Jumper 3 Wire Assembly
In stock PRT-09915
9 6   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
In stock SEN-00639
155.7 6   
Stepper Motor with Cable
In stock ROB-09238
44.85 3   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
4.95 1   
Total: 616.78