Fingerprint scanner module for PC

by Member #417727

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
3.2 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
2.1 2   
Total: 61.75