me2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
58.5 3   
Toggle Switch
In stock COM-09276
4.2 2   
Missile Switch Cover - Red
In stock COM-09278
4.2 2   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
5.5 10   
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
11.9 2   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
7.35 3   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
11.85 3   
Momentary Button - Small Red Panel Mount
Retired COM-09807
3 6   
Cannot be ordered at this time.
Concave Button - Red
Out of stock COM-09336
2.75 1   
Total: 141.25