Radio

by Member #161041

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RF Link 2400bps Receiver - 315MHz
Retired WRL-08948
4.95 1   
Cannot be ordered at this time.
RF Link 2400bps Receiver - 434MHz
Retired WRL-08949
4.95 1   
Cannot be ordered at this time.
RF Link 4800bps Receiver - 315MHz
Retired WRL-08947
5.95 1   
Cannot be ordered at this time.
RF Link 4800bps Receiver - 434MHz
Retired WRL-08950
5.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Retired WRL-08945
1.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Retired WRL-08946
3.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - ADXL345
Retired SEN-09156
19.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
XBee Pro 900 RPSMA
Retired WRL-09099
54.95 1   
Cannot be ordered at this time.
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
8.95 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Total: 199.5