HUNCH

by MKH

Favorited Favorite 0

Ideas for components for a 10 by 10 by 15 cm aquaponics basil chamber for the International Space Station. The basic needs: A reversible pump, a motor, bright lights, a controlling system that cycle the chamber through a six month test flight.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
TuxCase - Arduino Enclosure
Retired PRT-11667
24.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - Warm White Triple Play
Retired BOB-09880
17.95 1   
Cannot be ordered at this time.
WS2801 Breakout
Retired BOB-10504
4.95 1   
Cannot be ordered at this time.
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
3.5 1   
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Motor Mount
Retired ROB-11278
0.5 1   
Cannot be ordered at this time.
Micro Metal Gearmotor Bracket
Retired ROB-08898
3.95 1   
Cannot be ordered at this time.
Motor Driver 2.5A MC33926
Retired ROB-11080
23.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED String Lights - White (10M)
Retired COM-11751
9.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 5' long)
Retired PRT-10696
24.95 1   
Cannot be ordered at this time.
SMD LED - White 0603 (strip of 25)
Retired PRT-11251
7.95 1   
Cannot be ordered at this time.
Total: 278.45