Quiet Sign

by namniart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 12VDC 600mA
In stock TOL-09442
5.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
In stock BOB-09868
9.95 1   
LED Light Bar - White
Retired COM-00680
2.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Only 1 left! COM-10213
0.95 1   
Total: 37.7


Start a project on
Hackster.io
with this stuff