IED team project A

by Member #169858

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
5.95 1   
RF Link Receiver - 4800bps (315MHz)
18 available WRL-10533
4.95 1   
RF Link Transmitter - 315MHz
In stock WRL-10535
3.95 1   
Basic 16x2 Character LCD - Black on Green 5V
Only 1 left! LCD-00255
13.95 1   
Microswitch - 3-terminal
In stock COM-09506
6 4   
Total: 34.8


Start a project on
Hackster.io
with this stuff