Product | Subtotal | Qty | |
---|---|---|---|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
LED Tactile Button - Red
COM-10442 |
2.25 | 1 | |
Missile Switch Cover - Red
COM-09278 |
2.1 | 1 | |
SparkFun T-Shirt - 2X-Large
SWG-08740 |
9.95 |
1
Cannot be ordered at this time. |
|
Product Sketch T-Shirt - 2X-Large
SWG-09248 |
12.95 |
1
Cannot be ordered at this time. |
|
Magician Chassis
ROB-10825 |
14.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - RGB Backlight 5V
LCD-10862 |
18.5 | 1 | |
Color 24-Bit LCD 4.3" PSP 480x272
LCD-08335 |
39.95 |
1
Cannot be ordered at this time. |
|
Op-Amp (Through-Hole) - LM358
COM-09456 |
0.95 |
1
Cannot be ordered at this time. |
|
RaspiRobot Board
KIT-11561 |
29.95 |
1
Cannot be ordered at this time. |
|
HDMI Cable - 6ft
CAB-11572 |
4.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Makey Makey - Standard Kit
WIG-11511 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
Makey Makey Deluxe Kit
WIG-11519 |
44.95
You save: 15 (25%) |
1
Cannot be ordered at this time. |
|
Raspberry Pi Display Module - 3.2" Touchscreen LCD
LCD-11743 |
84.95 |
1
Cannot be ordered at this time. |
|
Danger Shield
DEV-10570 |
29.95 |
1
Cannot be ordered at this time. |
|
EggBot Deluxe Kit
WIG-11564 |
219.95 |
1
Cannot be ordered at this time. |
|
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Hobby Motor
ROB-10171 |
0.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
SparkFun Inventor's Kit Parts Refill Pack
LAB-11479 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino
KIT-11227 |
84.95 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Car Adapter USB Power Supply - 5VDC 650mA
TOL-08638 |
4.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Flush Cutters
TOL-10029 |
2.95 |
1
Cannot be ordered at this time. |
|
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Non-Contact Infrared Thermometer
TOL-10830 |
26.96
You save: 2.99 (10%) |
1
Cannot be ordered at this time. |
|
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Getting Started in Electronics
BOK-10764 |
19.95 |
1
Cannot be ordered at this time. |
|
Timer, OpAmp & Optoelectronic Circuits & Projects
BOK-11131 |
12.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
Heating Pad - 5x15cm
COM-11289 |
5.5 | 1 | |
SparkFun Resistor Chart Sticker
SWG-10108 |
1.8 | 1 | |
EL Inverter - Battery Pack
COM-11222 |
4.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Blue 3m
COM-10195 |
9.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
3 | 2 | |
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Heating Pad - 5x10cm
COM-11288 |
4.5 | 1 | |
fabrickit Snap Brick - Female
DEV-10298 |
1.95 |
1
Cannot be ordered at this time. |
|
fabrickit Snap Brick - Male
DEV-10297 |
1.95 |
1
Cannot be ordered at this time. |
|
Magnetic Snap 18mm
DEV-08682 |
0.49
You save: 1.46 (75%) |
1
Cannot be ordered at this time. |
|
LED - Basic Blue 5mm
COM-11372 |
0.6 | 1 | |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 998.65 |