Alex Thesis

by GlennSweeney

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.5 5   
LED - RGB Clear Common Cathode
In stock COM-00105
6.75 3   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Total: 97.15