by Sam Galison
Product | Subtotal | Qty | |
---|---|---|---|
Color Detector Sensor
SEN-11195 |
149.85 |
3
Cannot be ordered at this time. |
|
Power Supply - 80W DC Switching Mode
TOL-09291 |
259.95 |
1
Cannot be ordered at this time. |
|
N-Channel MOSFET 60V 30A
COM-10213 |
25 |
20
Cannot be ordered at this time. |
|
Motor Driver 2.5A MC33926
ROB-11080 |
71.85 |
3
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
92.7
You save: 4.8 (5%) |
15 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
33 | 2 | |
SparkFun USB to Serial Breakout - FT232RL
BOB-00718 |
14.95 |
1
Cannot be ordered at this time. |
|
Crystal 16MHz
COM-00536 |
15.75 | 15 | |
XMEGA Xprotolab
DEV-11643 |
54.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
15.75 | 15 | |
LED - Super Bright White (25 pack)
COM-09850 |
19 |
2
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
17.9 | 2 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
7.5 | 15 | |
Capacitor Ceramic 22pF
COM-08571 |
4.5 | 15 | |
Mini Pushbutton Switch
COM-00097 |
6.75 | 15 | |
Heat Shrink - Black 5' x 1/4"
PRT-08830 |
3.9 |
2
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
3.6
You save: 10.65 (75%) |
15
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Break Away Male Headers - Right Angle
PRT-00553 |
11.25 | 5 | |
SparkFun ProtoShield Kit
DEV-07914 |
19.9 |
2
Cannot be ordered at this time. |
|
Arduino ProtoShield - Bare PCB
DEV-11665 |
9.9 |
2
Cannot be ordered at this time. |
|
Total: 861.95 |