phone parts

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
14 8   
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Wire Wrap Sockets (20-pin)
Retired PRT-08116
2.95 1   
Cannot be ordered at this time.
Wire Wrap Sockets (16-pin)
Retired PRT-08114
1.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
LED - Infrared 850nm
Retired COM-09469
1.9 2   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Total: 261.07