LCD

by Mr Earl

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
5.9 2   
RF Link Transmitter - 434MHz
27 available WRL-10534
3.95 1   
RF Link Receiver - 4800bps (434MHz)
29 available WRL-10532
4.95 1   
Thin Speaker
In stock COM-10722
1.9 2   
Real Time Clock Module
Only 11 left! BOB-00099
14.95 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
7.95 1   
Si4735 FM/AM Radio Receiver Breakout
Retired WRL-10906
24.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
11.9 2   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
In stock LCD-09395
24.95 1   
Total: 101.4


Start a project on
Hackster.io
with this stuff