telescope project

by Member #308911

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
17.95 1   
Raspberry Pi - GPIO Ribbon Cable (6")
In stock CAB-11489
2.36
You save:
0.59 (20%)
1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
5.95 1   
SparkFun Breadboard Power Supply 5V/3.3V
Only 8 left! PRT-00114
9.95 1   
JST SH Jumper 6 Wire - 1 Foot
In stock GPS-09123
2.95 1   
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
Total: 124.06


Start a project on
Hackster.io
with this stuff