Sam Jacoby Workshop

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thin Speaker
In stock COM-10722
17.2
You save:
1.8 (9%)
20   
Bare Conductive - Electric Paint Pen (10ml)
In stock COM-11521
179.2
You save:
19.8 (10%)
20   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
Only 2 left! COM-09378
51.2
You save:
5.6 (10%)
20   
Tiny AVR Programmer
Retired PGM-11460
359.2
You save:
39.8 (10%)
20   
9V Alkaline Battery
In stock PRT-10218
35.2
You save:
3.8 (10%)
20   
1500 mAh Alkaline Battery - AA
In stock PRT-09100
9
You save:
1 (10%)
20   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
35.2
You save:
3.8 (10%)
20   
N-Channel MOSFET 60V 30A
In stock COM-10213
17.2
You save:
1.8 (9%)
20   
Speaker - 0.5W (8 ohm)
Out of stock COM-09151
35.2
You save:
3.8 (10%)
20   
Total: 738.6