Darrell

by Fuz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EasyDriver Stepper Motor Driver
Retired ROB-10267
142
You save:
7.5 (5%)
10   
Cannot be ordered at this time.
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
129.9 2   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-11225
749.25 15   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
229.75 5   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
239.5 10   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
169.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
101.15 17   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
67.5 15   
Stepper Motor with Cable
In stock ROB-09238
350 20   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
119 20   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
109.5 10   
Breadboard - Classic
28 available PRT-00112
164.25 15   
Tactile Button Assortment
In stock COM-10302
65 10   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
Mini Photocell
In stock SEN-09088
16 10   
Infrared Emitters and Detectors
Retired SEN-00241
19.5 10   
Cannot be ordered at this time.
Total: 2682.7