by joerhodes3
Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi - GPIO Ribbon Cable (6")
CAB-11489 |
0.75
You save: 2.2 (75%) |
1
Cannot be ordered at this time. |
|
Raspberry Pi - GPIO Shrouded Header (2x13)
PRT-11490 |
0.24
You save: 0.71 (75%) |
1 | |
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
PICAXE 20M2 Microcontroller (20 pin)
COM-10807 |
5.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Darlington Driver 8-Channel ULN2803 DIP
COM-00312 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 49.89 |