by gangplank
Items needed for bathroom monitor.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
55.2 | 2 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
11.9 |
2
Cannot be ordered at this time. |
|
XBee Wireless Kit Retail
RTL-11445 |
95.95 |
1
Cannot be ordered at this time. |
|
XBee Shield
WRL-09976 |
14.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
3.5 | 2 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
11 | 2 | |
LED - Basic Red 5mm (25 pack)
COM-09856 |
3.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
5.9 | 2 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
5.9 | 2 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
5.9 | 2 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Total: 217.95 |