Flying Circuit Foundational Arduino

by Drun

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Mini Metal Gearmotor 24:1
Retired ROB-08913
6.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
0.5 2   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
1.1 2   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Total: 85.1