Product | Subtotal | Qty | |
---|---|---|---|
Triple Axis Accelerometer Breakout - MMA8452Q
SEN-10955 |
19.9 |
2
Cannot be ordered at this time. |
|
Lithium Ion Battery - 850mAh
PRT-00341 |
19.9 |
2
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
21.66
You save: 40.24 (65%) |
2 | |
LED - RGB Diffused Common Anode
COM-10821 |
33.75 | 15 | |
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
74.85 |
3
Cannot be ordered at this time. |
|
SPDT Slide Switch
COM-09609 |
2.85 | 3 | |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Cathode
COM-00105 |
20.25 | 9 | |
Conductive Thread (Thin) - 50'
DEV-10118 |
8.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread (Thick) - 50'
DEV-10120 |
10.95 |
1
Cannot be ordered at this time. |
|
Total: 262.96 |