First List

by Nathan Campos

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
18 4   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
17.7 6   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
6.36 2   
Cannot be ordered at this time.
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
10.12 4   
Cannot be ordered at this time.
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
76.65 7   
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
65 2   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Binding Post - Black
In stock PRT-09740
1.8 4   
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Binding Post - Red
In stock PRT-09739
1.8 4   
Car Adapter Plug - Red LED
Retired PRT-11474
1.5 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
MiniDIN 6-Pin Connector Breakout
Retired PRT-08651
0.95 1   
Cannot be ordered at this time.
MiniDIN 6-Pin Connector
Retired PRT-08509
0.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Right Angle
Retired TOL-11297
1.9 2   
Cannot be ordered at this time.
4 Pin Molex Connector - Straight
Retired TOL-11300
1.9 2   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Heatsink TO-220
In stock PRT-00121
6.3 6   
Copper Tape - 2" (50ft)
Out of stock PRT-11081
18.5 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
10.5 5   
Break Away Female Headers - Swiss Machine Pin
26 available PRT-00743
12.75 3   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
6.3 6   
9V Battery Holder
In stock PRT-10512
3.5 1   
TL431 - Voltage Reference
Retired COM-11078
5 10   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
10.5 3   
DC Barrel Jack Plug - Male
In stock PRT-11476
6.3 6   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
JST Jumper 2 Wire Assembly
In stock PRT-09914
4.2 4   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
3.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Silver Metal Knob - 14x24mm
In stock COM-10001
9.6 6   
Trimpot 10K Ohm with Knob
In stock COM-09806
15.75 15   
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
19.9 2   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
4.75 5   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
1.5 3   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
4.75 5   
Mini Power Switch - SPDT
In stock COM-00102
6.4 4   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
11.8 4   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
1.3
You save:
3.7 (74%)
10   
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
6.4 4   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
IC Hook to IC Hook Cables
Retired CAB-00502
3.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
P-Channel MOSFET 55V 31A
In stock COM-10349
8.75 7   
N-Channel MOSFET 60V 30A
Retired COM-10213
8.75 7   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
9.75 5   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
8.85 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
8.85 3   
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
6.4 4   
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
Total: 850.13