Weather Station

by Skyler Fly

Favorited Favorite 0

An Arduino based, wireless weather station designed for Teens Inc. http://teensinc.org/

https://github.com/skyfly200/Wireless-Arduino-Weather-Station

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Arduino Ethernet w/o PoE
Retired DEV-11229
39.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
2.4 8   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
ProtoBoard - Square Shape
Retired PRT-08886
1 2   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun RJ45 Breakout
In stock BOB-00716
2.1 2   
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Total: 240.19