by Oliver
Product | Subtotal | Qty | |
---|---|---|---|
GPS Receiver - GP-635T (50 Channel)
GPS-11571 |
39.95 |
1
Cannot be ordered at this time. |
|
JST SH Jumper 6 Wire Assembly - 8"
PRT-10361 |
1.6 | 1 | |
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
SparkFun Serial Enabled 16x2 LCD - Amber on Black 3.3V
LCD-09069 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Miga Rotary 6P
ROB-08805 |
8.95 |
1
Cannot be ordered at this time. |
|
Total: 103.85 |