Soldering

by Member #423319

Favorited Favorite 0

My beginner soldering kit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Hobby Knife
19 available TOL-09200
3.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Third Hand
27 available TOL-09317
10.95 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
1.1 2   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
1.9 2   
Total: 143.95