×

SparkFun will be closed May 25, 2015 for Memorial Day. Orders placed after 2pm on Friday the 22nd will ship out on Tuesday. Thanks!

Drexel

by FlyByPC

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Module Breakout - Roving Networks (RN-41)
Retired WRL-10559
59.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-41
Retired WRL-08497
24.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
31 available SEN-08606
12.95 1   
Flexiforce Pressure Sensor - 1lb.
29 available SEN-08713
19.95 1   
Flex Sensor 2.2"
In stock SEN-10264
7.95 1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.5 1   
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
3 2   
Total: 580.15