by jamesr
This kit is used for AS220's Labs workshop, Introduction to the Arduino: Physical Pixel. The quantities included provide enough kits for 6 students and 1 instructor, a total of 7 kits.
Product | Subtotal | Qty | |
---|---|---|---|
Trimpot 10K Ohm with Knob
COM-09806 |
27
You save: 1.35 (5%) |
27 | |
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
COM-10465 |
1 |
2
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
49.5 | 9 | |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
53.9 | 2 | |
LED - RGB Diffused Common Cathode (25 pack)
COM-09852 |
21.95 |
1
Cannot be ordered at this time. |
|
Total: 153.35 |