Rose Future

by axipher

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 7-Segment Serial Display - Blue
24 available COM-11442
14.95 1   
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
59.9 2   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
LED - Basic Blue 5mm
In stock COM-11372
0.6 1   
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
LED Holder - 10mm
28 available COM-11841
0.55 1   
LED Holder - 5mm
In stock COM-11840
0.55 1   
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
JST SH Horizontal 6-Pin Connector - SMD
Out of stock PRT-10210
0.95 1   
Inductor 180uH
Retired COM-00090
1.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
3.9 2   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 16-Pin
Retired BOB-00498
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
Total: 168.38