Foos-Ball Upgrade

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
15.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
LED Tactile Button- White
In stock COM-10439
6.75 3   
LED Tactile Button - Red
In stock COM-10442
6.75 3   
LED Tactile Button - Orange
Retired COM-10441
6.3 3   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
0.5 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
7.9 2   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
3.2 2   
RJ45 8-Pin Connector
In stock PRT-00643
6.4 4   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
82 4   
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
13.5 6   
Cannot be ordered at this time.
Speaker Terminal - 4 Spring
Retired COM-11145
0.75 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Straight
Retired PRT-09497
1.5 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Female Headers
Out of stock PRT-00115
3.5 2   
LED Light Bar - Red
Retired COM-09029
5.9 2   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Orange)
Retired COM-11312
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Toggle Switch and Cover - Illuminated (White)
Retired COM-11314
2.95 1   
Cannot be ordered at this time.
Total: 252.2