SpeedMKII

by ferzet

Favorited Favorite 0

Remote controlled Robot, based on Cellbots with an Arduino Mega as controller, is capable of being control over the internet with live video feedback to my iPad. Here’s how it works…

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Hitec HS-805BB (Giant Scale)
Out of stock ROB-11881
42.95 1   
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
2.75 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
4.5 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Battery Holder - 4xAA Cube
Retired PRT-00550
3.9 2   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
3.15 3   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
1.35 3   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.39
You save:
1.11 (74%)
3   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
0.45 1   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
0.45 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.4
You save:
2.6 (87%)
2   
Cannot be ordered at this time.
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Motor Driver 2.5A MC33926
Retired ROB-11080
23.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Aluminum Channel - 1.50"
Retired ROB-12383
23.92 8   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
19.96 4   
Cannot be ordered at this time.
Bearing Mount - Quad Block (1/4" Bore)
Retired ROB-12510
25.96 4   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
19.96 4   
Cannot be ordered at this time.
Set Screw Hub - 1/4" Bore
Retired ROB-12488
19.96 4   
Cannot be ordered at this time.
Aluminum Beam - 4.62" (pair)
Retired ROB-12171
31.92 8   
Cannot be ordered at this time.
Aluminum Beam - 3.08" (pair)
Retired ROB-12424
11.96 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 9/16"; 25 pack)
Retired ROB-12229
2.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 5/8"; 25 pack)
Retired ROB-12332
7 2   
Cannot be ordered at this time.
Precision Gearmotor - 15 RPM (6-12V)
Retired ROB-12452
139.8 4   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
11.96 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 7/16"; 25 pack)
Retired ROB-12485
2.95 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
Retired ROB-12473
7.96 4   
Cannot be ordered at this time.
Round Base A
Retired ROB-12187
27.96 4   
Cannot be ordered at this time.
Single Channel - Flat Bracket
Retired ROB-12246
5.16 4   
Cannot be ordered at this time.
Tube Clamp Hub - 1/2" Bore
Retired ROB-12177
23.96 4   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 6.0"L x 0.444"ID)
Retired ROB-12324
5.38 2   
Cannot be ordered at this time.
Total: 712.92