by JJ101
Product | Subtotal | Qty | |
---|---|---|---|
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
7 | 2 | |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
10.75
You save: 0.5 (4%) |
25 | |
2x3 Pin Shrouded Header
PRT-10877 |
41.5
You save: 2.25 (5%) |
25 | |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
69.5 |
10
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
73.5 | 7 | |
Breadboard - Mini Modular (Black)
PRT-12047 |
4.5 | 1 | |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 | |
Breadboard - Mini Modular (Red)
PRT-12044 |
4.5 | 1 | |
Breadboard - Mini Modular (Green)
PRT-12046 |
4.5 | 1 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
4.2 | 2 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
4.2 | 2 | |
Total: 226.25 |