by rsp
The major parts for Joel's RFID garage door opener.
Product | Subtotal | Qty | |
---|---|---|---|
RFID Reader ID-20 (125 kHz)
SEN-08628 |
29.95 |
1
Cannot be ordered at this time. |
|
RFID Button - 16mm (125kHz)
SEN-09417 |
4.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
KIT-11042 |
7.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
4.5 | 1 | |
Total: 62.35 |