ZigBee

by MattiasF

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
45.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
SMD LED - 0603 Green (strip of 50)
Retired COM-11169
2.95 1   
Cannot be ordered at this time.
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
Total: 126.1