stuff

by Member #186975

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
5.5 10   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
BNC Probe Kit
Retired CAB-09486
14.2
You save:
0.75 (5%)
1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
Total: 180.5