by Drun
wish list for all the components for the Plush Monsters project from high low tech
Product | Subtotal | Qty | |
---|---|---|---|
LilyTiny
DEV-10899 |
5.95 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
2.1 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
Needle Set
TOL-10405 |
2.1 | 1 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
1.5 | 1 | |
LilyPad Slide Switch
DEV-09350 |
1.99 | 1 | |
Total: 24.49 |