CanSat Parts 4-17-13

by Member #404970

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Round 2"
Retired PRT-08810
84
You save:
4.5 (5%)
30   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 2 Wire Assembly - 8"
Retired PRT-10357
1.5 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Total: 150.4