Nic's April Wish-list

by NicHume

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
19.5 3   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
4.1 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Basic 16x2 Character LCD - Red on Black 5V
Retired LCD-00791
14.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Yellow on Blue 5V
Retired LCD-00790
14.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Servo Mount
Retired ROB-11277
0.5 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
SparkFun Lab Coat Buttons - 6 Pack
Retired SWG-11392
9.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Total: 307.31