MothersDay

by 2BitBot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
39 20   
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
19 20   
IR Receiver Diode - TSOP38238
In stock SEN-10266
39 20   
LED - RGB Diffused Common Cathode
In stock COM-09264
39 20   
Tiny AVR Programmer
Only 13 left! PGM-11801
19.95 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
56.8 20   
Total: 214.7