Summer_Project_Parts(2)

by EasternFireTail

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
7.8 4   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
5.25 3   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
15.95
You save:
0.55 (3%)
55   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Diode Small Signal - 1N4148
In stock COM-08588
3.5 14   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Inductor 180uH
Retired COM-00090
3.9 2   
Cannot be ordered at this time.
Total: 97.5