vswl

by Member #431607

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor - Small
In stock SEN-09673
22.5 3   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
53.9 2   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
FlexiForce Pressure Sensor - 1lb.
Only 13 left! SEN-08713
21.5 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
2.3 2   
Total: 174.55