Outflow

by Member #249796

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Toy DC Motor with Leads
Retired ROB-09608
1.9 2   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
18 4   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
22.5 5   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
21.9 2   
ProtoBoard - Square 2"
19 available PRT-08811
10.5 3   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
12.5 5   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (5-Pin)
Retired PRT-08076
15 10   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
4.8 3   
2x5 Pin Shrouded Header
In stock PRT-08506
17.5 10   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
5.25 5   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
1.5 1   
Cannot be ordered at this time.
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
3.2 2   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Angle Bracket - 4-40
In stock PRT-10228
3.3 6   
Nut - Nylon (4-40, 10 pack)
Retired PRT-10789
1.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Total: 204.46