My Whish List

by Joe33

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Taz 4 3D Printer
Retired TOL-12944
2194.95 1   
Cannot be ordered at this time.
RFduino - DIP
Retired DEV-13208
26.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 2509.25