TW

by Member #433263

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Brass Sponge
Only 6 left! TOL-08964
3.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Smart SMD Tester
In stock TOL-10829
29.95 1   
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
Retired BOB-09116
4.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
7.12
You save:
0.78 (10%)
2   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Total: 223.99