Glenn Projects

by Robotbeat

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
Out of stock PRT-10401
7.95 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
4.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Data Logger - Atlas Scientific ENV-32X
Retired SEN-11196
39.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
4.95 1   
Wire Wrap Sockets (18-pin)
Retired PRT-08115
1.95 1   
Cannot be ordered at this time.
Wire Wrap Sockets (8-pin)
Retired PRT-08112
1.25 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
5.68 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
In stock COM-09061
4.3 1   
Serial Accelerometer Dongle
Retired SEN-10537
29.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
In stock SEN-11446
14.95 1   
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
34.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
In stock SEN-08958
14.95 1   
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
MicroMag 3-Axis Magnetometer
Retired SEN-00244
49.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
In stock BOB-09868
9.95 1   
Electret Microphone
In stock COM-08635
0.95 1   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
13.95 1   
Thermocouple Amplifier AD595-AQ
15 available COM-00306
17.95 1   
Infrared Thermometer - MLX90614
In stock SEN-09570
19.95 1   
One Wire Digital Temperature Sensor - DS18B20
In stock SEN-00245
3.95 1   
Thermistor 10K
In stock SEN-00250
0.75 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 9 left! SEN-09403
7.25 1   
Hydrogen Gas Sensor - MQ-8
In stock SEN-10916
7.95 1   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
Out of stock ROB-11015
4.95 1   
Servo - Generic (Sub-Micro Size)
Out of stock ROB-09065
8.95 1   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.95 1   
Servo - Generic Continuous Rotation (Micro Size)
In stock ROB-10189
11.95 1   
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Only 10 left! GPS-11058
49.95 1   
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
In stock WRL-10535
3.95 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
4.95 1   
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
Wixel
Only 12 left! WRL-10665
39.9 2   
Wixel Shield for Arduino
Retired WRL-10824
12.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
TL431 - Voltage Reference
In stock COM-11078
0.5 1   
Thermoelectric Cooler - 40x40mm
Out of stock COM-10080
11.95 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
In stock COM-09456
0.95 1   
Total: 1172.78