Roller Derby Stopwatch v1

by Member #428640

Favorited Favorite 0

Parts needed to build the Derby Gadgets Design Collective Stopwatch.

These parts are for the first prototype version. You will also need an enclosure (I used a $1 plastic soap container from Target), four rechargeable AA batteries (don't use Alkaline, they may fry it), hook-up wire, solder, and an AVR programmer (you can use an Arduino for this).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
ProtoBoard - Square 2"
21 available PRT-08811
3.5 1   
Total: 22.65