Critical Making NWMEDIA 290

by isobot

Favorited Favorite 0

Components needed for critical making class, ASAP

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpenLog
Retired DEV-09530
49.9 2   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
EM-406 Connector Breakout
Retired BOB-10402
2.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
3.2 2   
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
9.9 2   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Omron Snap Action Switch
Retired COM-00098
11.7 6   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
23.4 12   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
ProtoBoard - Square Shape
Retired PRT-08886
2 4   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
8.4 8   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.39
You save:
1.11 (74%)
3   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.39
You save:
1.11 (74%)
3   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
1.35 3   
Polarized Connectors - Header (5-Pin)
In stock PRT-08230
1.35 3   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.39
You save:
1.11 (74%)
3   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
1.35 3   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
1.35 3   
Polarized Connectors - Housing (5-Pin)
In stock PRT-08098
1.35 3   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
1.35 3   
Polarized Connectors - Housing (6-Pin)
In stock PRT-08099
1.35 3   
Solderless Headers - 10-pin Straight
Retired PRT-10527
7.5 5   
Cannot be ordered at this time.
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
2.2 4   
SparkFun Gas Sensor Breakout
In stock BOB-08891
6.3 6   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Mating connector for Dust Sensor Connector Housing
Retired PRT-09693
1.5 1   
Cannot be ordered at this time.
Mating Connector Housing for Dust Sensor
Retired PRT-09690
0.35 1   
Cannot be ordered at this time.
Crimp Pins for Dust Sensor Connector
Retired PRT-09728
0.6 6   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
2.85 3   
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-11403
19.9 2   
Cannot be ordered at this time.
SD Sniffer
In stock TOL-11468
25 2   
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
39.9 2   
Cannot be ordered at this time.
Total: 467.28