Product | Subtotal | Qty | |
---|---|---|---|
Teensy 3.0
DEV-11780 |
19.95 |
1
Cannot be ordered at this time. |
|
Teensy++ 2.0
DEV-11781 |
24.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun ATMEGA32U4 Breakout
DEV-11117 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Micro-B Plug Breakout
BOB-10031 |
29.7 | 6 | |
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
11.85 |
3
Cannot be ordered at this time. |
|
N-Channel MOSFET 60V 30A
COM-10213 |
7.5 |
6
Cannot be ordered at this time. |
|
Solid State Relay - 8A
COM-10636 |
9.9 |
2
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
2.1 | 2 | |
SparkFun OBD-II UART
WIG-09555 |
56.95 | 1 | |
SparkFun USB to Serial Breakout - FT232RL
BOB-00718 |
29.9 |
2
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
PRT-11709 |
13 | 2 | |
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
PRT-11710 |
13 | 2 | |
Spring Terminals - PCB Mount (6-Pin)
PRT-08077 |
9 |
6
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Total: 277.65 |