This is for a low income Middle School STEM class. It is in two parts.
The first is for breadboard circuits (LED, pushbutton, dimmer, 555 timers) The second is Arduino UNO's. This would make the course incredible, but I just put this in if it was possible! Never hurts to ask!
Thank you!
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Classic
PRT-00112 |
175.2 | 16 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
23.6 | 8 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
23.6 | 8 | |
LED - Basic Red 5mm (25 pack)
COM-09856 |
15.8 | 4 | |
LED - Basic Green 5mm (25 pack)
COM-09855 |
15.8 |
4
Cannot be ordered at this time. |
|
LED - Super Bright Blue (25 pack)
COM-09662 |
8.52
You save: 25.48 (75%) |
4
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
71.6 | 8 | |
Mini Pushbutton Switch
COM-00097 |
20.64
You save: 0.96 (4%) |
48 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
16.8 | 16 | |
555 Timer
COM-09273 |
15.2 |
16
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
441.6 | 16 | |
Total: 828.36 |